********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 29, 2014
*ECN S14-1952, Rev. B
*File Name: Si7148DP_PS.txt and Si7148DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7148DP 4 1 2
M1  3 1 2 2 NMOS W=5393522u L=0.25u   
M2  2 1 2 4 PMOS W=5393522u L=0.45u 
R1  4 3     RTEMP 5.5E-3
CGS 1 2     2900E-12
DBD 2 4     DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 7E-8
+ RS     = 2.8E-3          RD     = 0           NSUB   = 1.68E17   
+ KP     = 7.4E-6          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 7E-8
+NSUB    = 2E16            TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=900E-12 VJ=0.38 M=0.29
+FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=75.2)
**************************************************************** 
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS